IESNA:LM-63-2002
[TEST]P1444979
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (3000K-180W-T3-HSS)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 100% (180W)
[MORE]OPTICS - TYPE 3 WITH HOUSE SIDE SHIELD
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]22186
TILT=NONE
1 24407 1 181 25 1 2 0.29 0.35 0
1 1 180.8
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
3486.6 3595.4 3713.4 3841.7 3982.8 4136.7 4305.8 4484.7 4680.3 4893.3
5115.9 5357.7 5620.1 5899.3 6202.8 6527.6 6862.5 7192.1 7520.7 7825.8
8105.2 8355.8 8573.9 8766.8 8935.3 9081.3 9204.6 9308.2 9393.6 9464.5
9518.2 9560 9585.4 9598.2 9599.1 9588.2 9567.3 9535.4 9495.5 9446.4
9390 9322.7 9245.5 9157.3 9057.9 8945.5 8816.8 8681.2 8538.4 8376.4
8196.5 8002 7792.5 7569.5 7329.8 7085.4 6821.2 6558.2 6284.7 5999.2
5694.3 5368.4 5028 4671.1 4325.7 4012.4 3737.1 3510.8 3267.9 2911.2
2388 1700.1 1082.1 832.8 591.2 349.7 308.5 276 249.4 225.9
204.6 184.9 166.6 149 132.1 115.9 99.7 85.9 72.1 58.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3486.6 3593.3 3708.5 3828.9 3963.9 4112.5 4270.9 4442.2 4631 4834.2
5044.7 5276 5524.1 5786.6 6077.4 6381.4 6697.3 7010.7 7318.4 7614.8
7889 8139.9 8365 8569 8748 8905.1 9040.5 9158.2 9255.5 9334.6
9400 9450 9486.4 9508.2 9517.3 9516.4 9505.5 9484.5 9453.6 9416.4
9370 9313.7 9250.9 9177.3 9095.5 9001.6 8895.4 8774 8643.4 8493.5
8332.5 8152.4 7956.8 7744.3 7513.2 7275.2 7025.3 6763.7 6495.1 6222.4
5937.3 5636.3 5323.2 4995.9 4673 4351.1 4059.7 3794.1 3561.1 3315.7
2991.4 2538.6 1922.4 1272.5 773.6 570 372.5 319.9 282.4 252.2
226.1 202.6 181 160.6 141.6 123.7 106.8 90.9 77.4 63.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3486.6 3584.6 3685.2 3792.6 3912.4 4040.5 4182.3 4333.3 4497.7 4672.6
4860.2 5059.5 5270.1 5498.4 5743.3 6002.8 6271.7 6535.8 6801.3 7062.8
7316.9 7555.9 7780.9 7986.2 8180.4 8355.6 8515.3 8663 8791.3 8903.7
9003.4 9089.2 9160 9220.9 9268.2 9303.7 9324.6 9334.6 9335.5 9325.5
9302.7 9272.7 9231.8 9180.9 9121.9 9051.4 8973.5 8885.8 8787.6 8676.9
8550.9 8408.2 8252.7 8079.9 7894.6 7693.9 7476.7 7253.5 7019.3 6773.1
6520.6 6256.4 5989.7 5719.1 5448.5 5167.7 4893.6 4621.3 4356.1 4106.9
3874.4 3641.3 3379.1 3064.7 2640 2051 1431.6 933.9 730.1 535.5
340.9 288.3 250 216.4 183.2 148 120.7 97.7 80 62.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3486.6 3568.2 3649.7 3735.8 3832 3935.7 4048.6 4169.3 4298.5 4437.9
4582.9 4739.5 4907.5 5082.7 5268.7 5466.6 5676.9 5893.1 6106 6316
6525.7 6728 6923.2 7111.4 7287.6 7457.4 7613.4 7766.5 7910.2 8042
8167 8280.8 8374.8 8458.3 8533.5 8605.2 8668.1 8720.5 8760.8 8794.2
8820.4 8840.9 8858.5 8863.9 8857.9 8839.2 8810.2 8768.6 8716.1 8656.2
8584.7 8498.9 8399.9 8290.7 8165.3 8026.7 7876.2 7709.5 7529.1 7341
7135.7 6921.9 6694.8 6457.3 6214.8 5964.9 5711.3 5459.4 5200.8 4948.9
4694.2 4440.9 4178.1 3907.5 3602.4 3211.9 2729.9 2133 1423.7 776.4
535.8 305.6 261.3 228.1 198.2 169.7 142.1 112 86 60.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3486.6 3546.3 3602.5 3664.9 3731.2 3803 3883.6 3967.9 4059.2 4156.2
4259.3 4368.6 4482.6 4604.4 4731.5 4864.9 5004.3 5151.9 5307 5466.7
5625.9 5787.8 5945.8 6102.5 6240.4 6373 6504 6630.2 6747.8 6863.2
6980.3 7088.8 7190.6 7283.1 7363.9 7436 7503.6 7569.5 7634.1 7691.3
7746.3 7794.2 7844.9 7892.7 7935.6 7973.7 8009.2 8039.8 8062.7 8075.8
8076.4 8061.3 8040.3 8006.7 7962.4 7903.6 7837.4 7761.2 7670.4 7564.2
7438.6 7295.8 7144.3 6974.1 6784.3 6580.2 6362.3 6129 5866.2 5588.4
5303.6 4981 4622.8 4222.6 3798 3335.6 2858.9 2363.9 1835.1 1276.4
797.9 523.8 254.8 197.8 160.7 128 99.8 78 56.4 34.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3486.6 3520.8 3549.4 3584.1 3621.3 3662.5 3707.6 3757.6 3811.4 3869.2
3932.1 3998.8 4068.9 4143.5 4220.3 4299.4 4381.4 4466.8 4555.4 4647.1
4734.2 4813.4 4907.2 4998 5103.1 5212.8 5320.3 5425.7 5519.2 5607.6
5699.8 5792.9 5881.9 5975.1 6066.1 6153 6236.1 6315.8 6394.8 6466.5
6526.2 6568.6 6609.9 6652.3 6698.6 6743.2 6787.3 6829.3 6864 6898.2
6930 6950.2 6961.1 6965.8 6964.8 6945.7 6912.2 6869.4 6829.8 6788.2
6736.8 6673.5 6592.9 6493.7 6376.4 6237.5 6075.8 5887.6 5677.2 5424.7
5111.8 4740.8 4305 3832.1 3351.9 2834.6 2190.5 1441.4 829.1 575.2
323.3 272.9 233.2 189.2 143.5 109.5 84.9 64 43.1 25.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3486.6 3474.7 3476.3 3481.9 3490.3 3501.7 3515.4 3534.6 3557.4 3582.4
3611.3 3642.9 3676.7 3712.6 3748.3 3787.7 3829.5 3872.4 3916.1 3946.5
3984.7 4023.3 4074 4127.6 4177.6 4219.8 4264.2 4314 4365.1 4425.3
4485.5 4548.2 4610.3 4672.9 4733.4 4777.9 4814.7 4856.7 4908.9 4955.8
5006.2 5054.6 5104.1 5150.8 5189.8 5220.6 5248.6 5266.4 5279.5 5306.9
5344.9 5382.9 5417.3 5447.6 5474.5 5496.4 5501 5495.6 5473.7 5453.1
5433.7 5399.3 5360.8 5307.6 5234.1 5144.4 5026.7 4902.6 4716.7 4435.4
4028.3 3561.1 3160.8 2780.4 2250.1 1719.7 1189.1 649.4 338.8 277.1
215.4 154.5 130.4 108.6 88.2 68.2 50 38.4 26.8 15.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3486.6 3450.8 3426.9 3408.3 3392.4 3378.7 3368.8 3363.6 3361.8 3361.5
3364.9 3370.8 3378.9 3388.3 3398 3409.6 3423.5 3437.9 3450.7 3453.8
3462.5 3481.9 3502.2 3520.7 3531.7 3547 3562.1 3585.8 3609.6 3633.4
3658.9 3685.1 3708 3714.9 3722.3 3740.6 3761.9 3784.3 3809.7 3837.1
3857.1 3875.2 3891 3899.9 3926.8 3964.2 4002.6 4042.3 4083.9 4119.3
4126.9 4100.2 4124.9 4133 4128.5 4153.2 4169.2 4169.1 4183.5 4197.1
4186.9 4150.8 4139.7 4110 4062.7 4007.9 3926.4 3840.5 3714.4 3564.2
3361.9 3097.8 2803.9 2546.6 2356.5 1993.5 1630.6 1266.7 731 535.4
339.9 147.6 114.6 88.5 69.3 53.5 40.5 31.4 22.3 13.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3486.6 3429.2 3383 3342.9 3306.5 3273.7 3243.4 3218.9 3197.8 3181.1
3165.5 3152.9 3143.3 3135.2 3127.9 3122.2 3117.9 3114.8 3112.6 3106.2
3092 3081.3 3083.1 3085.1 3080.9 3076.6 3074 3080.1 3089.1 3096.8
3086.4 3040.4 3030.7 2994.4 2998.4 3004.3 3012.1 3025.5 3033.9 3036
3049.2 3069.1 3089.2 3110.4 3133.2 3157.1 3167.1 3165.9 3176.7 3121.7
3072.8 3027.5 3050.2 3070.4 3081.3 3098.6 3126.5 3149 3159.1 3180.1
3094.1 3045.3 3065.2 3080.2 3091.4 3076.5 2992.3 2899.4 2922 2935.4
2941.4 2881.5 2772.4 2663.5 2545 2410 2291 2192.2 1905.9 1619.7
1328.9 737.8 540.8 343.7 147.4 129.4 103.6 76.8 58.3 39.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3486.6 3412 3348.3 3289.6 3236.3 3189.2 3147.3 3108.9 3073.8 3041.8
3014.4 2989.3 2966.5 2945.3 2926.2 2908.5 2891.9 2876.5 2862.4 2849.6
2836.9 2822.8 2772.5 2708.2 2656.8 2648.5 2638.4 2624.9 2615.3 2615
2617.2 2620.5 2623.6 2626.6 2626.7 2624.7 2623.6 2627.2 2628.1 2502.7
2445.1 2453.5 2465.2 2478.5 2492.9 2505.2 2504.9 2511.4 2526.2 2535.5
2455.1 2356.8 2364.4 2379.1 2399 2409.9 2417.8 2414.4 2285 2254.2
2285.1 2321.9 2361.1 2391 2279.5 2291.4 2320.6 2301.8 2244.9 2260.3
2199.8 2204.9 2192.3 2159.8 2178.2 2132.9 2074.6 1876.3 1677.8 1477.5
1205.4 902 718.6 569.2 406.4 300.8 195.1 90.6 61.7 32.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3486.6 3399.5 3321 3250.2 3186.4 3129.9 3078 3028.9 2985.2 2943.8
2905 2870 2838.6 2809.6 2782.5 2755.2 2730.6 2705.6 2667.5 2578.2
2514.8 2497.9 2482.6 2469.6 2459.8 2450.2 2442.7 2434.5 2427 2421.1
2415.4 2404.3 2389.6 2296.3 2216.1 2211.3 2213.1 2214.6 2213.1 2211.6
2217.2 2222.5 2228.6 2230.9 2159.2 2061.4 2064 2070 2072.9 2070.3
2070.6 2073.9 1980.9 1880.5 1890.2 1903.6 1918.9 1933.7 1941.5 1787.8
1800.6 1805.9 1753.6 1701.5 1690.1 1709.1 1609.1 1585.8 1626.1 1487.6
1480.9 1281.7 1236 1146.5 1039.1 1000.7 975.4 920.5 830.3 705
603.9 545.8 543.6 446.5 332.2 234.7 137.7 84.5 57.6 30.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3486.6 3393.8 3307.8 3229.7 3159 3096.5 3037.2 2983.1 2933.1 2885.5
2841.3 2800.5 2763.1 2729 2696.2 2664 2626.9 2526 2454.9 2428.9
2406.6 2387 2371 2357.3 2344.5 2333.1 2321.6 2312.1 2304.2 2296.2
2233.9 2128.5 2111.2 2109.7 2110.6 2112.4 2115.7 2116.9 2117.3 2116.6
2112.3 1992.9 1927 1925.8 1927.5 1929.8 1931.9 1933.2 1869.1 1805.1
1741.4 1747.9 1757.3 1767.3 1775.3 1778.9 1624.8 1596.3 1603.4 1613.8
1496.7 1426.8 1444 1461.9 1272.4 1284.5 1293.4 1071 1089.2 870.9
831.8 550.8 341.7 282.1 254.7 209.1 163.5 118.5 88.2 87
118.6 146.2 131.7 81.8 44.6 33.2 21.8 10.7 7.3 5.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3486.6 3393.9 3305.4 3224.4 3153.4 3088.6 3027.5 2971.3 2918.9 2869.2
2823.6 2780.6 2742 2705 2669.4 2634.6 2556.8 2469.6 2424 2397.6
2373.7 2353.9 2335.8 2320.6 2306.6 2293.1 2282.1 2273 2265.1 2231.4
2110 2086.6 2087.3 2090.1 2095.3 2102.2 2108.3 2113.4 2118.2 2118.4
2002.1 1942.3 1943.2 1946.4 1948.9 1948.9 1946 1876 1806 1737.2
1733.3 1731.4 1731.7 1731.1 1723.2 1560.1 1534.7 1541.6 1549.5 1481.2
1345.9 1360.8 1374.8 1203.7 1188.2 1202.7 1004.6 972.1 750.4 676.9
463.2 249.6 38.1 0.5 0.3 0.3 0.4 0.4 0.4 0.4
0.5 0.5 0.6 0.7 0.8 0.9 1 1.1 1.2 1.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3486.6 3398.9 3315.5 3237.4 3167.9 3104.9 3047.2 2993 2943.1 2896.3
2853.4 2813.5 2775.2 2741.2 2708.6 2676.6 2641 2545 2472.1 2444.6
2422 2402 2386.2 2373.5 2361.6 2350.3 2340.7 2331.9 2324.7 2317
2264.4 2157.3 2138.2 2137.2 2138.2 2141 2145.2 2147.9 2149.7 2151.2
2148.7 2044 1966.7 1965.9 1969.3 1973.2 1976.3 1978.6 1978.4 1862.6
1779.1 1784.8 1793.6 1803.1 1760.6 1718.1 1675.7 1641 1648.5 1657.8
1552.9 1478 1497.1 1512.9 1318 1323.8 1340.7 1111.6 1124.5 904.8
854 552.6 323.3 257.2 237.2 203 168.9 134.8 108.7 108.7
132.8 139.5 85.8 60.5 35.2 10 8.9 8.9 7.7 4.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3486.6 3411.5 3337 3267.7 3205.1 3149.4 3098.5 3050.8 3008 2967.9
2931.4 2898.4 2867.1 2838.5 2812 2786.6 2762.4 2738.6 2701.4 2619.4
2558 2535.1 2521.4 2509.5 2500.1 2492.4 2486.3 2480.9 2475.7 2471.5
2468.2 2458.1 2446.6 2376.8 2292.9 2281.4 2284.5 2288.9 2288.3 2287.4
2292.1 2299.5 2307.1 2312.6 2263.7 2153.8 2148.3 2155.2 2159 2155.4
2155.1 2159.5 2089.1 1971 1981.1 1996.3 2014.3 2032.7 2045.9 1896.5
1898.6 1909.2 1929.5 1812 1796.8 1762.8 1728.8 1696.7 1733.6 1594.5
1578.7 1375.6 1329.4 1206.2 1072.9 1009.1 973.9 917.3 826.2 699.3
610.1 568.9 535.3 445.8 320 194.2 71.5 49.7 27.8 6.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3486.6 3428.1 3368.6 3313.8 3263.5 3218.3 3179.3 3142.7 3110 3081
3053.4 3030.4 3009.5 2990.9 2974.9 2960.4 2946.2 2933.3 2922.2 2911
2900.1 2887.4 2837.8 2778.5 2735.1 2723.3 2718.4 2707.2 2699 2698.2
2702.5 2707.7 2714.6 2721.3 2727.9 2729.1 2729.6 2730.3 2730.7 2628.2
2568 2569.2 2580.6 2593.8 2609 2623.6 2627.2 2630.9 2648.3 2658.5
2604.4 2486.1 2487.4 2505.9 2529.5 2543.3 2554.9 2553.1 2442.9 2406
2439.8 2476.9 2515.3 2545.9 2435.5 2437.9 2453.3 2436.5 2373.5 2369.7
2312.7 2287.3 2271.1 2223.1 2218.6 2105.4 1931.6 1757.8 1583.7 1370.5
1131.1 855.6 660.7 470.6 339.4 208.1 80 41.1 28.4 15.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3486.6 3449.8 3408 3372 3340 3312 3286.5 3265.9 3247.5 3232.3
3219.1 3208.4 3200.1 3194.6 3191 3190.1 3190.4 3191.1 3193.1 3193.4
3183.3 3176.6 3181.4 3188.1 3195 3193.1 3192.9 3194.7 3205.6 3216.1
3207.9 3182.2 3157.3 3133.1 3134.1 3141.5 3150.8 3162.8 3176.5 3182.3
3192.3 3214.5 3237.8 3262.4 3288 3312.4 3325.4 3327.2 3340.2 3330.9
3256.7 3212.3 3227.8 3250.9 3262.4 3270 3299.9 3322 3329 3343
3271.7 3191.4 3193.5 3195 3195.5 3174.7 3097.2 2978.2 2985.6 2984.9
2978 2907.1 2776.6 2642.5 2509.2 2366 2205.3 1933 1660.7 1382.2
837.3 604.5 371.7 142 120.1 95.4 70.3 50.3 34.9 19.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3486.6 3473.1 3455.1 3440.6 3430.3 3423.3 3418.8 3418.2 3420.3 3424.2
3430.1 3439 3451 3465.1 3480.7 3497 3514 3534.5 3554.9 3563.1
3577.2 3597.9 3624.5 3650.9 3674 3690.3 3711.4 3731.3 3760.4 3790.3
3820.5 3850.1 3878.7 3891.4 3904.2 3925.6 3949.8 3976.6 4006.6 4039
4069.6 4090.6 4106.9 4117.3 4148.8 4188.5 4229.6 4271.1 4312 4351.7
4376.4 4356.9 4344.3 4360.2 4353.9 4350.8 4356.2 4347 4347.3 4349.4
4323.9 4270 4244.7 4211.4 4149.5 4085.5 3991.7 3885.4 3729.2 3526.8
3263.9 2960 2661.7 2387.9 2049.8 1711.7 1372.1 845.6 441 296.1
154.5 122.3 99.4 80.2 63.8 50 38 28.8 19.6 10.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3486.6 3480.3 3488.2 3500.4 3514.9 3532.9 3554.1 3580.4 3606.7 3636.9
3670.5 3708.5 3747.8 3790.1 3833.2 3879.4 3927.6 3976 4026.5 4069.9
4109.9 4155.2 4210.7 4270.6 4331.9 4390 4439.2 4494.3 4551.7 4615.8
4682.7 4749.9 4818.2 4885.6 4954 5011.9 5056.7 5104.6 5158.1 5209.8
5264.4 5316.6 5366.9 5419 5468.3 5505.2 5532.8 5550.1 5559.6 5584.2
5615.6 5643.4 5668.7 5688.3 5701.2 5709.8 5700.5 5673.2 5632 5591.9
5547.8 5492.3 5427.1 5351.4 5249.8 5122.6 4980.3 4809.3 4553.6 4188.2
3706.1 3249.9 2845.1 2419.3 1937.1 1339.4 778.5 516.1 257.1 201
169.9 144.8 121.5 100.3 81.6 62.9 44.2 29.2 16.8 11.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3486.6 3508.1 3543.1 3581.9 3624.4 3671.4 3722.7 3777.6 3837 3901.7
3968.6 4042.3 4116.8 4196.7 4279.2 4365.7 4455.6 4549.6 4646.8 4747.1
4852.2 4947.7 5044.6 5155.1 5265.2 5384.4 5504.1 5625 5738.2 5837.8
5938.2 6038.3 6132.2 6224.6 6317.7 6406.5 6489.6 6568.3 6643.5 6714.4
6776.3 6821.2 6858.2 6896.5 6932.7 6971 7009.2 7041.5 7070.8 7091.8
7107.4 7115.8 7114.3 7101 7079.1 7038.8 6978.5 6912.9 6845.5 6780.5
6706.1 6615.6 6512.8 6395 6259.7 6102.9 5916.3 5714.5 5472.6 5184.4
4826.7 4398.9 3915.5 3417.1 2924.7 2395.3 1745.5 1071.3 810.7 558.5
306.3 262.2 224.1 182.8 142.3 108.5 86.1 63.9 41.6 24.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3486.6 3534.1 3596.2 3661.3 3731.9 3810.3 3895.8 3985.5 4081.2 4184
4292.4 4408.2 4531.1 4659.8 4793.7 4939.7 5089.5 5250.1 5416 5584.6
5755.5 5928.7 6102.1 6268.1 6431.8 6573.5 6703.3 6832.1 6955.3 7065.6
7178.1 7285.9 7387.8 7479.1 7560.4 7630.5 7695.5 7759.4 7821.7 7876.8
7927.6 7975.6 8024.1 8065.4 8103.3 8133.9 8160.8 8181.6 8193.2 8196.5
8182.9 8151.6 8111.9 8061 8000.1 7929.6 7852 7766.2 7662 7548.3
7416.8 7269.4 7107.5 6924 6731.5 6520.7 6300.5 6058.1 5792.6 5507
5190.4 4837.4 4445.4 4014.9 3551.4 3046.3 2543.9 2065.3 1562.3 1042.7
776 512 248.1 194.1 158.1 125.2 96.9 75.8 54.8 33.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3486.6 3556.8 3643.2 3732.7 3832.1 3939 4055.6 4180.3 4314.3 4458.4
4608.9 4771.1 4942.9 5127.1 5322.1 5531.5 5751.7 5973.8 6198.8 6425.7
6645.8 6857.1 7057 7242.4 7419.5 7584.8 7742.3 7890.4 8031.5 8160.1
8282.2 8396 8499 8585 8658.6 8723.3 8784.6 8837.9 8882.1 8913.9
8940.8 8957.1 8966.4 8967 8958.9 8936 8898.1 8845.9 8786.2 8715
8636.9 8546.8 8443.7 8328 8195.4 8054.9 7899.4 7735.4 7557 7367.1
7160.1 6939 6714.4 6477 6236.3 5983.3 5722.2 5463.4 5200.5 4947.9
4678.8 4401.6 4119.7 3814.5 3479 3063.3 2568.5 1966.3 1294.7 958.4
630.6 302.9 261.1 229.2 199 170 141.7 110.6 85 59.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3486.6 3575.7 3678.9 3790.2 3913.4 4043.9 4188.8 4343.1 4507.5 4685.6
4874.5 5082.1 5300.1 5537 5785.4 6052.1 6319.9 6595.1 6870.5 7135.5
7389.7 7629.3 7851 8062.3 8259.4 8437.9 8599.6 8745.6 8874.8 8986.9
9084.9 9168.2 9236.4 9290.9 9335.5 9367.3 9386.4 9393.6 9390.9 9376.4
9351.8 9319.1 9276.4 9222.8 9159.1 9089.5 9010.9 8921.4 8824.4 8713.3
8589.8 8449 8292.5 8118.4 7932.5 7735.9 7519.8 7296.3 7061.1 6815.1
6557.6 6294.3 6026.7 5760.4 5497.2 5229 4958.9 4689.6 4423.8 4171.3
3934.2 3689.6 3418.5 3093.6 2652.6 2078.6 1479.6 991.5 774.1 562.9
351.7 293.6 252.9 217.8 184.1 149 121.3 97.8 80.1 62.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3486.6 3589.2 3704.2 3827.7 3965.9 4113.8 4276.7 4447.6 4635.1 4839
5054.6 5289.6 5540.6 5812.7 6099.8 6404.8 6715.1 7035 7350.4 7647.5
7926.8 8182.4 8407.9 8613.6 8789.8 8944.3 9074.3 9187.3 9281.8 9359.1
9421.8 9470.9 9507.3 9528.2 9537.3 9534.5 9520.9 9498.2 9466.4 9426.4
9379.1 9324.6 9261.8 9190.9 9108.2 9016.8 8914.1 8794.7 8669.8 8524.4
8368.3 8193.5 8000.5 7791.7 7567 7331 7076 6807.1 6539.9 6262.9
5977.9 5674.5 5366.6 5045.2 4725.5 4407.2 4117.9 3853.2 3623.7 3377.4
3069.9 2646.6 2051.1 1390.5 849 618.7 389.7 331.1 291.4 259.2
231.7 207.3 185.4 164.5 145.4 126.5 109.2 92.3 78.3 64.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3486.6 3595.4 3713.4 3841.7 3982.8 4136.7 4305.8 4484.7 4680.3 4893.3
5115.9 5357.7 5620.1 5899.3 6202.8 6527.6 6862.5 7192.1 7520.7 7825.8
8105.2 8355.8 8573.9 8766.8 8935.3 9081.3 9204.6 9308.2 9393.6 9464.5
9518.2 9560 9585.4 9598.2 9599.1 9588.2 9567.3 9535.4 9495.5 9446.4
9390 9322.7 9245.5 9157.3 9057.9 8945.5 8816.8 8681.2 8538.4 8376.4
8196.5 8002 7792.5 7569.5 7329.8 7085.4 6821.2 6558.2 6284.7 5999.2
5694.3 5368.4 5028 4671.1 4325.7 4012.4 3737.1 3510.8 3267.9 2911.2
2388 1700.1 1082.1 832.8 591.2 349.7 308.5 276 249.4 225.9
204.6 184.9 166.6 149 132.1 115.9 99.7 85.9 72.1 58.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
